Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 852.1 Latch Type Toggle Clamps, Steel, Heavy Duty Type
GN 852.1 - Latch clamps, Type T3S, for welding, with pulling latch, with latch bracket
Ganter
...
GN 852.1 - Latch clamps, Type T3S, for welding, with pulling latch, with latch bracket
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Latch clamp GN 852.1-1400-T3S
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Size
GROESSE
Position
POS
Holding force
FH [N]
A1 [mm]
A2 [mm]
B1 [mm]
B3 [mm]
B4 [mm]
B5 [mm]
B6 [mm]
B7 [mm]
Thread
D1
D2 [mm]
~
H1 [mm]
H2 [mm]
~
L1 [mm]
min.
L2 [mm]
M4 [mm]
M5 [mm]
~at W2=0
R [mm]
S [mm]
Stroke
W1 [mm]
1
GN 852.1-1400-T3S
1400
closed
12000
15
29
61
46
26
64
42
26
M10
8.5
64
24
171
42
12.5
17
109
8
50
Показать сжатый показ (1 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Ganter
- GN 852.1
Идентификационный номер
GN 852.1-1400-T3S
Shorttext
Latch clamps, Type T3S, for welding, with pulling latch, with latch bracket
Последнее изменение
02.12.2025 12:13:39
Единица
Ключевое слово
Heavy Duty Type
Latch Type
Latch clamps
Steel
Tensioning
Toggle clamps
Type
bracket
clamping
clamping mechanisms
latch
parts
pulling
welding
Классификации
By Functionality
BYFUNC_PINCHING Защемление
BYFUNC_CLAMPING Зажим
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 10.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 10.0.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 9.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 9.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)